Simeonato+Beck-Heun - M90 + Roka Compact-Shadow - 2 doors - Window

Manufacturer SIMEONATO SERRAMENTI s.p.a.
Description The wood creates healthy living conditions and ensures a high aesthetic value. The frames are able to combine perfectly contemporary and warmth, simplicity and elegance that lasts. Wood is a beautiful material to see, to hear, to touch.
Part Number Simeonato+Beck-Heun - M90 + Roka Compact-Shadow - 2 ante - Finestra
Избиране на продукт
Selector Part Number Description
1 Simeonato+Beck-Heun - M90 + Roka Compact-Shadow - 2 ante - Finestra The wood creates healthy living conditions and ensures a high aesthetic value. The frames are able to combine perfectly contemporary and warmth, simplicity and elegance that lasts. Wood is a beautiful material to see, to hear, to touch.
Part Number
Description
Описание на продукта

The wood creates healthy living conditions and ensures a high aesthetic value. The frames are able to combine perfectly contemporary and warmth, simplicity and elegance that lasts. Wood is a beautiful material to see, to hear, to touch.

Документация
Свържете се с доставчика
SIMEONATO SERRAMENTI s.p.a.
SIMEONATO SERRAMENTI s.p.a.