1

Photoelectric Proximity Sensor UA(W52xH16.4xL72)

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Photoelectric Proximity Sensor UA(W52xH16.4xL72) PUDUA-U30PC-D4Y2
Part number PUDUA-U30PC-D4Y2
Избиране на продукт
Selector Model Sensing mode Sensing distance Sensing object Standard target Response time Supply voltage Output type Consumption Load current Voltage drop Display Sensitivity adjustment Circuit Protection Operating temperature Insulation Resistance Anti-vibration Anti-impact Protection Connection Housing material Accessories
3 PUDUA-U30NS-D4Y2 U-shaped thru-beam 30mm opaque&translucent objects - ≤3ms DC12…24V(10…30V DC)/ripple(p-p:10%max) NPN&PNP output ≤20mA 200mA ≤2V(200mA) Power:Red LED;Operation:Green LED adjustable Short circuit protection,reversed polarity protection and overload protection -10…+55℃(no condensation) ≥50MΩ(500V DC) 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours 500m/s²(50G)X、Y、Zdirection,each 10 times IP66 Cable:ψ4.8mm 2M Die-cast -
4 PUDUA-U30PS-D4Y2 U-shaped thru-beam 30mm opaque&translucent objects - ≤3ms DC12…24V(10…30V DC)/ripple(p-p:10%max) NPN&PNP output ≤20mA 200mA ≤2V(200mA) Power:Red LED;Operation:Green LED adjustable Short circuit protection,reversed polarity protection and overload protection -10…+55℃(no condensation) ≥50MΩ(500V DC) 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours 500m/s²(50G)X、Y、Zdirection,each 10 times IP66 Cable:ψ4.8mm 2M Die-cast -
1 PUDUA-U30NC-D4Y2 U-shaped thru-beam 30mm opaque&translucent objects - ≤3ms DC12…24V(10…30V DC)/ripple(p-p:10%max) NPN&PNP output ≤20mA 200mA ≤2V(200mA) Power:Red LED;Operation:Green LED adjustable Short circuit protection,reversed polarity protection and overload protection -10…+55℃(no condensation) ≥50MΩ(500V DC) 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours 500m/s²(50G)X、Y、Zdirection,each 10 times IP66 Cable:ψ4.8mm 2M Die-cast -
2 PUDUA-U30PC-D4Y2 U-shaped thru-beam 30mm opaque&translucent objects - ≤3ms DC12…24V(10…30V DC)/ripple(p-p:10%max) NPN&PNP output ≤20mA 200mA ≤2V(200mA) Power:Red LED;Operation:Green LED adjustable Short circuit protection,reversed polarity protection and overload protection -10…+55℃(no condensation) ≥50MΩ(500V DC) 10…55HZ(amplitude 1.5mm)X、Y、Zdirection each 2 hours 500m/s²(50G)X、Y、Zdirection,each 10 times IP66 Cable:ψ4.8mm 2M Die-cast -
Model
Sensing mode
Sensing distance
Sensing object
Standard target
Response time
Supply voltage
Output type
Consumption
Load current
Voltage drop
Display
Sensitivity adjustment
Circuit Protection
Operating temperature
Insulation Resistance
Anti-vibration
Anti-impact
Protection
Connection
Housing material
Accessories
Документация
Свържете се с доставчика
Shanghai Pubang Sensor Co., Ltd. Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on
Shanghai Pubang Sensor Co., Ltd.
上海普邦传感器有限公司