ARF6-RA - AcceleRate® Right-Angle Slim Socket for ARC6 Series, 0.635 mm Pitch

 
Manufacturer Samtec
Description AcceleRate® Right-Angle Slim Socket for ARC6 Series, 0.635 mm Pitch, ARF6-08-S-RA-TR
Part number ARF6-08-S-RA-TR
Series ARF6-RA
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Series
ARF6-RA
No of pairs
Plating specification
Row specification
-RA: Right angle
Packaging

Описание на продукта

  • PCIe® 6.0/CXL® 3.2 capable
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • Mates with ARC6 slim cable assembly
  • 8, 16 and 24 differential pair options available
  • Rugged metal latching and shielding
  • Standard weld tabs
  • 0.635 mm pitch
  • Right-angle for increased flexibility
  • High-density 2-row design

Свържете се с доставчика

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map