MEC1 - 1.00 mm Mini Edge Card Socket, Vertical

Manufacturer Samtec
Description 1.00 mm Mini Edge Card Socket, Vertical, MEC1-108-02-SM-D-NP-LC-K-TR
Part number MEC1-108-02-SM-D-NP-LC-K-TR
Series MEC1
Number of positions 8
Card thickness -02: 1,58mm [.062] THICK CARD
Избиране на продукт
MEC1
-02: 1,58mm [.062] THICK CARD
-D: Double row
Описание на продукта
  • 1.00 mm (.0394") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins polarized
  • Optional alignment pin
Свържете се с доставчика
Samtec Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems
SAMTEC USA