Piston valve MT-3221-XX

Manufacturer ROCKY
Description valve pneumatic control with flat valve PN 40-DN 10type NO RAP M25x1.5
Part number MT-3221-10B1
Избиране на продукт
Selector Reference Nominal diameter (mm) Nominal pressure (bar) Material Standard Input connection Output connection Fluid Face to face dimension (mm) Pilot pressure port Technical specification
1 MT-3221-10B1 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 G1/8 NO
2 MT-3221-20B1 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 G1/8 NO
4 MT-3221-10B 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 G1/4 NO
5 MT-3221-20B 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 G1/4 NO
7 MT-3221-10N 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 NPT1/4 NO
8 MT-3221-20N 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 NPT1/4 NO
10 MT-3221-10P 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 Rc1/4 NO
11 MT-3221-20P 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 Rc1/4 NO
Reference
Nominal diameter (mm)
Nominal pressure (bar)
Material
Standard
Input connection
Output connection
Fluid
Face to face dimension (mm)
Pilot pressure port
Technical specification
Документация
Свържете се с доставчика
ROCKY Manufacturer of valves
AIRTEC Controls GmbH