Piston valve MT-3211-XX

Manufacturer ROCKY
Description valve pneumatic control with flat valve PN 40-DN 10type NC RAP M25x1.5
Part number MT-3211-10B
Избиране на продукт
Selector Reference Nominal diameter (mm) Nominal pressure (bar) Material Standard Input connection Output connection Fluid Face to face dimension (mm) Pilot pressure port Technical specification
1 MT-3211-10B1 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 G1/8 NC
2 MT-3211-20B1 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 G1/8 NC
4 MT-3211-10B 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 G1/4 NC
5 MT-3211-20B 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 G1/4 NC
7 MT-3211-10N 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 NPT1/4 NC
8 MT-3211-20N 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 NPT1/4 NC
10 MT-3211-10P 10 40 Stainless Steel JIS M25x1.5 M25x1.5 Steam, Gas, Hot & Cold Water 76 Rc1/4 NC
11 MT-3211-20P 20 40 Stainless Steel JIS M36x2 M36x2 Steam, Gas, Hot & Cold Water 100 Rc1/4 NC
Reference
Nominal diameter (mm)
Nominal pressure (bar)
Material
Standard
Input connection
Output connection
Fluid
Face to face dimension (mm)
Pilot pressure port
Technical specification
Документация
Свържете се с доставчика
ROCKY Manufacturer of valves
AIRTEC Controls GmbH