1
Rexnord Tollok srl

Locking assembly - Not self-centering TLK 250

Manufacturer Rexnord Tollok srl
Description Locking Assembly, not self centering, d= 16mm, D= 25mm
Part number TLK 250 16x25
Избиране на продукт
Selector Part Number d x D (mm) B (mm) L1 (mm) D1 (mm) Torque - Mt (N.m) Axial force - F ax. (kN) Surface Pressure on Shaft - pw (N/mm²) Surface Pressure on Hub - pn (N/mm²) DIN912 - N° x Type Tightening torque - Ms (N.m) Weight (kg)
1 TLK 250 14x25 14 x 25 16.5 6.5 32 38 5 200 110 KM4 95 0.05
2 TLK 250 15x25 15 x 25 16.5 6.5 32 41 5 185 110 KM4 95 0.05
3 TLK 250 16x25 16 x 25 16.5 6.5 32 43 5 174 110 KM4 95 0.04
4 TLK 250 17x30 17 x 30 18 6.5 38 55 6 197 112 KM5 160 0.08
5 TLK 250 18x30 18 x 30 18 6.5 38 58 6 186 112 KM5 160 0.08
6 TLK 250 19x30 19 x 30 18 6.5 38 62 7 176 112 KM5 160 0.08
7 TLK 250 20x30 20 x 30 18 6.5 38 66 7 167 111 KM5 160 0.07
8 TLK 250 22x35 22 x 35 18 6.5 45 96 8 202 127 KM6 220 0.1
9 TLK 250 24x35 24 x 35 18 6.5 45 105 9 185 127 KM6 220 0.09
10 TLK 250 25x35 25 x 35 18 6.5 45 110 9 178 127 KM6 220 0.09
11 TLK 250 28x40 28 x 40 19.5 7 52 150 10 176 123 KM7 340 0.07
12 TLK 250 30x40 30 x 40 19.5 7 52 160 11 164 123 KM7 340 0.07
13 TLK 250 32x45 32 x 45 21.5 8 58 210 12 167 120 KM8 480 0.18
14 TLK 250 35x45 35 x 45 21.5 8 58 230 13 153 120 KM8 480 0.17
15 TLK 250 36x45 36 x 45 21.5 8 58 240 13 149 120 KM8 480 0.15
16 TLK 250 38x52 38 x 52 24.5 10 65 290 14 126 93 KM9 680 0.25
17 TLK 250 40x52 40 x 52 24.5 10 65 310 15 120 93 KM9 680 0.24
18 TLK 250 42x57 42 x 57 25.5 10 70 370 17 131 96 KM10 870 0.3
19 TLK 250 45x57 45 x 57 25.5 10 70 400 18 122 96 KM10 870 0.28
20 TLK 250 48x62 48 x 62 25.5 10 75 500 21 135 105 KM11 970 0.32
21 TLK 250 50x62 50 x 62 25.5 10 75 520 21 130 105 KM11 970 0.3
22 TLK 250 55x68 55 x 68 27.5 12 80 610 22 103 84 KM12 1100 0.36
23 TLK 250 56x68 56 x 68 27.5 12 80 620 22 101 82 KM12 1100 0.34
24 TLK 250 60x73 60 x 73 28.5 12 85 800 27 113 93 KM13 1300 0.4
25 TLK 250 63x79 63 x 79 30.5 14 92 980 31 107 86 KM14 1600 0.56
26 TLK 250 65x79 65 x 79 30.5 14 92 1010 31 104 86 KM14 1600 0.52
27 TLK 250 70x84 70 x 84 31.5 14 98 1240 35 110 92 KM15 2000 0.6
Part Number
d x D (mm)
B (mm)
L1 (mm)
D1 (mm)
Torque - Mt (N.m)
Axial force - F ax. (kN)
Surface Pressure on Shaft - pw (N/mm²)
Surface Pressure on Hub - pn (N/mm²)
DIN912 - N° x Type
Tightening torque - Ms (N.m)
Weight (kg)
Документация
Свържете се с доставчика
Rexnord Tollok srl Locking assemblies
Rexnord Tollok srl