MOSAIC MBECOMC - Fieldbus Communication Expansion Unit. 4 protocols (Ethernet IP, EtherCAT, PROFINET, Modbus TCP) Clamp Terminal Blocks

Manufacturer ReeR Safety
Description Expansion unit for connection to the most common industrial Field-Bus systems for diagnostics and data communication
Manufacturer Part Number 1100233
Approvals CE, TÜV, UL
Programmable Yes, software included
FieldBus Protocol Ethernet IP, EtherCAT, PROFINET, Modbus TCP
Fastening 35 mm DIN Rail Fastening
Degree of protection IP20 for housing - IP2X for terminal blocks
Connections Removable terminal blocks, clamp contacts - 2 RJ45 connectors
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Manufacturer Part NumberPower supply (VDC)ApprovalsDimensions HxWxD (mm)MSC IncludedProgrammableFieldBus ProtocolFasteningDegree of protectionOperating temperature (°C)ConnectionsMTTFd (ISO 13849-1) (years)Status Signaling
110023324 ± 20%CE, TÜV, UL108 x 22,5 x 114,5YesYes, software includedEthernet IP, EtherCAT, PROFINET, Modbus TCP35 mm DIN Rail FasteningIP20 for housing - IP2X for terminal blocks-10 ... 55Removable terminal blocks, clamp contacts - 2 RJ45 connectors30 ... 100LEDs indication for operating status and fault diagnosis

Описание на продукта

Expansion unit for connection to the most common industrial Field-Bus systems for diagnostics and data communication

Документация

Свържете се с доставчика

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map