preci-dip
preci-dip

Surface mount SLC connector, low profile, single row, with 2 positioning pins - 2.54 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, single row, with 2 positioning pins, 2.54 mm GRID, 2 contacts, A = 4,5 mm / B = 2,95 mm / S = 1,15 mm
Part number 811-SS-002-30-021101
CAD модели
Споделяне
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Number of Contacts

Свържете се с доставчика

preci-dip

preci-dip

Interconnect components

Google Map