AE MP SH EP 100X320

Mounting panel

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Mounting panel
Internal article number 0899433
GTIN (EAN) code 4055626281216
width 87
height 308
color Silver
material Steel, galvanized
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

Mounting panel, width: 87 mm, height: 308 mm, color: silver-colored

Свържете се с доставчика

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map