AE MP SH CP 200X200

Mounting panel

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Mounting panel
Internal article number 0899447
GTIN (EAN) code 4055626281353
width 165.5
height 182
color Silver
material Steel, galvanized
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

Mounting panel, width: 165.5 mm, height: 182 mm, color: silver-colored

Свържете се с доставчика

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map