AE MP SH 508X762

Mounting panel

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Mounting panel
Internal article number 0161990
GTIN (EAN) code 4055626158464
width 452
height 706
color Silver
material Steel
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

Mounting panel, width: 452 mm, height: 706 mm, color: silver-colored

Свържете се с доставчика

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map