AE MP SH 480X480

Mounting panel

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Mounting panel
Internal article number 0161976
GTIN (EAN) code 4055626158228
width 424
height 424
color Silver
material Steel
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

Mounting panel, width: 424 mm, height: 424 mm, color: silver-colored

Свържете се с доставчика

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map