1
Parker Legris Connectic Low Pressure

0929 - STRAIGHT MALE ADAPTER BSP TAPER AND NPT

Connection with two male ports. This brass connection accessory makes assembly much easier thanks to its 3 piece design. To join 2 threaded components, just push together and tighten the sleeve nut -thus reducing installation time.

Manufacturer Parker Legris Connectic Low Pressure
Description 0929 - STRAIGHT MALE ADAPTER BSP TAPER AND NPT - R1/2
PART NUMBER 0929 01 21
Избиране на продукт
Selector PART NUMBER maximum working pressure working temperature maximum working temperature minimum body nut 'O'-rings L L1 L2 ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 0929 01 10 50 BAR 80 CE -10 CE BRASS BRASS NBR 27 MM 7,5 MM 8,5 MM 27299221 0,178 KG 0,017 KG 10 40183109
2 0929 01 13 50 BAR 80 CE -10 CE BRASS BRASS NBR 33,5 MM 11 MM 9,5 MM 27299221 0,000 0,035 KG 10 40183109
3 0929 01 17 50 BAR 80 CE -10 CE BRASS BRASS NBR 36,5 MM 11,5 MM 10 MM 27299221 0,573 KG 0,054 KG 10 40183109
4 0929 01 21 50 BAR 80 CE -10 CE BRASS BRASS NBR 45 MM 14 MM 12 MM 27299221 0,909 KG 0,088 KG 10 40183109
5 0929 01 27 50 BAR 80 CE -10 CE BRASS BRASS NBR 52,5 MM 16,5 MM 17 MM 27299221 0,000 0,261 KG 5 40183109
6 0929 01 34 50 BAR 80 CE -10 CE BRASS BRASS NBR 63,5 MM 19 MM 20 MM 27299221 0,000 0,600 KG 5 40183109
PART NUMBER
maximum working pressure
working temperature maximum
working temperature minimum
body
nut
'O'-rings
L
L1
L2
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Описание на продукта

Connection with two male ports. This brass connection accessory makes assembly much easier thanks to its 3 piece design. To join two threaded components, just push together and tighten the sleeve nut -thus reducing installation time.

Свържете се с доставчика
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS