1

0910 - Y FEMALE BSPP

Y' fitting with equal female connections

Manufacturer Parker Legris Connectic Low Pressure
Description 0910 00 17 - Y FEMALE BSPP
Part Number 0910 00 17
C G3/8
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Избиране на продукт
Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY C E F H MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 0910 00 10 0910 00 10 - Y FEMALE BSPP ,019 KG ,956 KG 50 G1/8 8 MM 13 MM 12 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
2 0910 00 13 0910 00 13 - Y FEMALE BSPP ,033 KG ,870 KG 25 G1/4 11 MM 17 MM 14 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
3 0910 00 17 0910 00 17 - Y FEMALE BSPP ,046 KG ,947 KG 20 G3/8 11,5 MM 20 MM 16 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
4 0910 00 21 0910 00 21 - Y FEMALE BSPP ,085 KG 1,741 KG 20 G1/2 14 MM 25 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
Part Number
Description
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
E
F
H
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Документация
Свържете се с доставчика
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS