1
Parker Legris Connectic Low Pressure

0902 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR

Straight equal/unequal adaptor with two female ports

Manufacturer Parker Legris Connectic Low Pressure
Description 0902 00 13 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR
Part Number 0902 00 13
C1 G1/4
C2 G1/4
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Избиране на продукт
Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY C1 C2 F L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 0902 00 10 0902 00 10 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,010 KG ,511 KG 50 G1/8 G1/8 14 MM 15 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
2 0902 00 13 0902 00 13 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,019 KG ,997 KG 50 G1/4 G1/4 17 MM 22 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
3 0902 00 17 0902 00 17 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,035 KG 1,762 KG 50 G3/8 G3/8 22 MM 23 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
4 0902 00 19 0902 00 19 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,003 KG ,156 KG 50 M5x0,8 M5x0,8 8 MM 11 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
5 0902 00 21 0902 00 21 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,049 KG 2,534 KG 50 G1/2 G1/2 26 MM 28 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
6 0902 00 27 0902 00 27 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,076 KG 3,899 KG 50 G3/4 G3/4 32 MM 32 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
7 0902 10 13 0902 10 13 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,017 KG ,867 KG 50 G1/8 G1/4 17 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
8 0902 10 17 0902 10 17 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,028 KG 1,418 KG 50 G1/8 G3/8 22 MM 20 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
9 0902 13 17 0902 13 17 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,031 KG 1,569 KG 50 G1/4 G3/8 22 MM 22,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
10 0902 13 21 0902 13 21 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,033 KG 1,679 KG 50 G1/4 G1/2 26 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
11 0902 17 21 0902 17 21 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,036 KG 1,841 KG 50 G3/8 G1/2 24 MM 26 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
12 0902 19 10 0902 19 10 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,009 KG ,455 KG 50 M5x0,8 G1/8 14 MM 13,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
13 0902 21 27 0902 21 27 - STRAIGHT FEMALE, PARALLEL EQUAL/UNEQUAL ADAPTOR ,078 KG ,807 KG 10 G1/2 G3/4 32 MM 30 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
Part Number
Description
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C1
C2
F
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Свържете се с доставчика
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS