1
Parker Legris Connectic Low Pressure

0901 - STRAIGHT MALE BSPP ADAPTOR

Connection of 2 male components.

Manufacturer Parker Legris Connectic Low Pressure
Description 0901 00 17 - STRAIGHT MALE BSPP ADAPTOR
Part Number 0901 00 17
C1 G3/8
C2 G3/8
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Избиране на продукт
Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY C1 C2 E E1 F L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 0901 00 10 0901 00 10 - STRAIGHT MALE BSPP ADAPTOR ,009 KG ,506 KG 50 G1/8 G1/8 6 MM 6 MM 14 MM 16,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
2 0901 00 13 0901 00 13 - STRAIGHT MALE BSPP ADAPTOR ,019 KG ,977 KG 50 G1/4 G1/4 8 MM 8 MM 17 MM 21 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
3 0901 00 17 0901 00 17 - STRAIGHT MALE BSPP ADAPTOR ,025 KG 1,273 KG 50 G3/8 G3/8 9 MM 9 MM 19 MM 23 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
4 0901 00 19 0901 00 19 - STRAIGHT MALE BSPP ADAPTOR ,002 KG ,125 KG 50 M5x0,8 M5x0,8 4 MM 4 MM 8 MM 11,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
5 0901 00 21 0901 00 21 - STRAIGHT MALE BSPP ADAPTOR ,040 KG 2,038 KG 50 G1/2 G1/2 10 MM 10 MM 24 MM 25,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
6 0901 10 13 0901 10 13 - STRAIGHT MALE BSPP ADAPTOR ,016 KG ,838 KG 50 G1/8 G1/4 6 MM 8 MM 17 MM 19 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
7 0901 13 17 0901 13 17 - STRAIGHT MALE BSPP ADAPTOR ,023 KG 1,180 KG 50 G1/4 G3/8 8 MM 9 MM 19 MM 22 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
8 0901 17 21 0901 17 21 - STRAIGHT MALE BSPP ADAPTOR ,038 KG 1,933 KG 50 G3/8 G1/2 9 MM 10 MM 24 MM 24,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
9 0901 19 10 0901 19 10 - STRAIGHT MALE BSPP ADAPTOR ,008 KG ,435 KG 50 M5x0,8 G1/8 4 MM 6 MM 14 MM 14,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
Part Number
Description
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C1
C2
E
E1
F
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Свържете се с доставчика
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS