1
Parker Legris Connectic Low Pressure

STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR

Connection of 2 male components.

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0900 00 13 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR
PART NUMBER 0900 00 13
C1 R1/4
C2 R1/4
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Избиране на продукт
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C1 C2 F L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 0900 00 10 0900 00 10 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,009 KG ,458 KG 50 R1/8 R1/8 12 MM 20,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
2 0900 00 13 0900 00 13 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,017 KG ,892 KG 50 R1/4 R1/4 14 MM 27 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
3 0900 00 17 0900 00 17 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,025 KG 1,283 KG 50 R3/8 R3/8 17 MM 28 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
4 0900 00 21 0900 00 21 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,042 KG 2,175 KG 50 R1/2 R1/2 22 MM 33,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
5 0900 00 27 0900 00 27 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,079 KG 2,018 KG 25 R3/4 R3/4 27 MM 39,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
6 0900 00 34 0900 00 34 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,153 KG 1,572 KG 10 R1 R1 34 MM 45,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
7 0900 10 13 0900 10 13 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,014 KG ,743 KG 50 R1/8 R1/4 14 MM 24 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
8 0900 10 17 0900 10 17 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,020 KG ,993 KG 50 R1/8 R3/8 17 MM 24,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
9 0900 13 17 0900 13 17 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,026 KG 1,310 KG 50 R1/4 R3/8 17 MM 27,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
10 0900 13 21 0900 13 21 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,045 KG 2,300 KG 50 R1/4 R1/2 22 MM 30,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
11 0900 17 21 0900 17 21 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,046 KG 2,333 KG 50 R3/8 R1/2 22 MM 31 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
12 0900 21 27 0900 21 27 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,083 KG 2,123 KG 25 R1/2 R3/4 27 MM 37 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
Няма наличен CAD 13 0900 27 34 0900 27 34 - STRAIGHT MALE, BSP TAPER EQUAL/UNEQUAL ADAPTOR ,145 KG 1,486 KG 10 R3/4 R1 34 MM 42,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C1
C2
F
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Описание на продукта

Connection of 2 male components.

Свържете се с доставчика
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS