1
Parker Legris Connectic Low Pressure

THREADED SILENCER MALE BSP PARALLEL AND METRIC

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0674 00 19 - THREADED SILENCER MALE BSP PARALLEL AND METRIC
PART NUMBER 0674 00 19
C M5x0,8
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Избиране на продукт
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C E DIM G H MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY SUB-BASE SILENCER
1 0674 00 10 0674 00 10 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,002 KG ,025 KG 10 G1/8 6 MM 12,5 MM 34 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
2 0674 00 13 0674 00 13 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,003 KG ,028 KG 5 G1/4 7 MM 15,5 MM 42,5 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
3 0674 00 17 0674 00 17 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,006 KG ,049 KG 5 G3/8 11,5 MM 18,5 MM 67,5 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
4 0674 00 19 0674 00 19 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,003 KG ,014 KG 10 M5x0,8 4 MM 6,5 MM 23 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
5 0674 00 21 0674 00 21 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,010 KG ,081 KG 5 G1/2 11 MM 23,5 MM 78 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
Няма наличен CAD 6 0674 00 27 0674 00 27 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,035 KG ,274 KG 5 G3/4 15,5 MM 38,5 MM 131 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
Няма наличен CAD 7 0674 00 34 0674 00 34 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,056 KG ,340 KG 5 G1 19,5 MM 49 MM 160 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
E
DIM G
H
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
SUB-BASE
SILENCER
Описание на продукта

Excellent reduction of noise when air is vented from a compressed air system.

Свържете се с доставчика
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS