1
Parker Legris Connectic Low Pressure

THREADED SILENCER MALE BSP PARALLEL AND METRIC

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0674 00 17 - THREADED SILENCER MALE BSP PARALLEL AND METRIC
PART NUMBER 0674 00 17
C G3/8
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Избиране на продукт
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C E DIM G H MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY SUB-BASE SILENCER
1 0674 00 10 0674 00 10 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,002 KG ,025 KG 10 G1/8 6 MM 12,5 MM 34 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
2 0674 00 13 0674 00 13 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,003 KG ,028 KG 5 G1/4 7 MM 15,5 MM 42,5 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
3 0674 00 17 0674 00 17 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,006 KG ,049 KG 5 G3/8 11,5 MM 18,5 MM 67,5 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
4 0674 00 19 0674 00 19 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,003 KG ,014 KG 10 M5x0,8 4 MM 6,5 MM 23 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
5 0674 00 21 0674 00 21 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,010 KG ,081 KG 5 G1/2 11 MM 23,5 MM 78 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
Няма наличен CAD 6 0674 00 27 0674 00 27 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,035 KG ,274 KG 5 G3/4 15,5 MM 38,5 MM 131 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
Няма наличен CAD 7 0674 00 34 0674 00 34 - THREADED SILENCER MALE BSP PARALLEL AND METRIC ,056 KG ,340 KG 5 G1 19,5 MM 49 MM 160 MM 10 BAR -10 CE 80 CE -10 CE 80 CE TECHNICAL POLYMER TECHNICAL POLYMER POLYTHENE
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
E
DIM G
H
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
SUB-BASE
SILENCER
Описание на продукта

Excellent reduction of noise when air is vented from a compressed air system.

Свържете се с доставчика
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS
Потребителите, които са изтеглили този продукт също са изтеглили
Страница