0671 - PUSH-IN SILENCER
1
Parker Legris Connectic Low Pressure

0671 - PUSH-IN SILENCER

Used to reduce sound levels whilst air is vented from a compressed air system. Small dimensions.

Manufacturer Parker Legris Connectic Low Pressure
Description 0671 04 00 - PUSH-IN SILENCER
PART NUMBER 0671 04 00
DIAM D 4 MM
Избиране на продукт
CAD Selector PART NUMBER DESCRIPTION QUANTITY UNIT WEIGHT PACKED WEIGHT DIAM D DIM G L L1 MAXIMUM WORKING PRESSURE SUB-BASE SILENCER WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM
Няма наличен CAD 1 0671 04 00 0671 04 00 - PUSH-IN SILENCER 10 ,014 KG ,151 KG 4 MM 13 MM 43,5 MM 28,5 MM 12 BAR NICKEL PLATED BRASS SINTERED BRONZE -20 CE 150 CE -20 CE 150 CE
2 0671 06 00 0671 06 00 - PUSH-IN SILENCER 10 ,024 KG ,258 KG 6 MM 15 MM 50 MM 33,5 MM 12 BAR NICKEL PLATED BRASS SINTERED BRONZE -20 CE 150 CE -20 CE 150 CE
3 0671 08 00 0671 08 00 - PUSH-IN SILENCER 10 ,025 KG ,265 KG 8 MM 15 MM 51 MM 34 MM 12 BAR NICKEL PLATED BRASS SINTERED BRONZE -20 CE 150 CE -20 CE 150 CE
Няма наличен CAD 4 0671 10 00 0671 10 00 - PUSH-IN SILENCER 10 ,052 KG ,549 KG 10 MM 19,5 MM 67 MM 45,5 MM 12 BAR NICKEL PLATED BRASS SINTERED BRONZE -20 CE 150 CE -20 CE 150 CE
Няма наличен CAD 5 0671 12 00 0671 12 00 - PUSH-IN SILENCER 10 ,052 KG ,553 KG 12 MM 20 MM 68 MM 45 MM 12 BAR NICKEL PLATED BRASS SINTERED BRONZE -20 CE 150 CE -20 CE 150 CE
PART NUMBER
DESCRIPTION
QUANTITY
UNIT WEIGHT
PACKED WEIGHT
DIAM D
DIM G
L
L1
MAXIMUM WORKING PRESSURE
SUB-BASE
SILENCER
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
Описание на продукта

Used to reduce sound levels when air is vented from a compressed air system Instant connection due to the tailpiece.

Свържете се с доставчика
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS
Потребителите, които са изтеглили този продукт също са изтеглили
Страница