EE-SX95

Ultra-compact Pre-wired Photomicrosensor (Non-modulated)

Manufacturer OMRON Industrial Automation
Description Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX950P-W 1M
Order code EE-SX950P-W 1M
Through-beam < 1 m
Output PNP output
Sensor Type Through-beam with slot
Sensing Distance 5 mm (slot width) (Infrared light)
Length 1m
Operation Mode Dark-ON/Light-ON (2 outputs)
Shape Standard
Избиране на продукт
Selector Order code Description Output Sensor Type Sensing Distance Length Operation Mode Shape
1 EE-SX950-W 1M Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX950-W 1M NPN output Through-beam with slot 5 mm (slot width) (Infrared light) 1m Dark-ON/Light-ON (2 outputs) Standard
2 EE-SX951-W 1M Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX951-W 1M NPN output Through-beam with slot 5 mm (slot width) (Infrared light) 1m Dark-ON/Light-ON (2 outputs) L-shaped
3 EE-SX952-W 1M Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX952-W 1M NPN output Through-beam with slot 5 mm (slot width) (Infrared light) 1m Dark-ON/Light-ON (2 outputs) F-shaped
4 EE-SX953-W 1M Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX953-W 1M NPN output Through-beam with slot 5 mm (slot width) (Infrared light) 1m Dark-ON/Light-ON (2 outputs) R-shaped
5 EE-SX954-W 1M Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX954-W 1M NPN output Through-beam with slot 5 mm (slot width) (Infrared light) 1m Dark-ON/Light-ON (2 outputs) U-shaped
6 EE-SX950P-W 1M Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX950P-W 1M PNP output Through-beam with slot 5 mm (slot width) (Infrared light) 1m Dark-ON/Light-ON (2 outputs) Standard
7 EE-SX951P-W 1M Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX951P-W 1M PNP output Through-beam with slot 5 mm (slot width) (Infrared light) 1m Dark-ON/Light-ON (2 outputs) L-shaped
8 EE-SX952P-W 1M Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX952P-W 1M PNP output Through-beam with slot 5 mm (slot width) (Infrared light) 1m Dark-ON/Light-ON (2 outputs) F-shaped
9 EE-SX953P-W 1M Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX953P-W 1M PNP output Through-beam with slot 5 mm (slot width) (Infrared light) 1m Dark-ON/Light-ON (2 outputs) R-shaped
10 EE-SX954P-W 1M Ultra-compact Pre-wired Photomicrosensor (Non-modulated) - EE-SX954P-W 1M PNP output Through-beam with slot 5 mm (slot width) (Infrared light) 1m Dark-ON/Light-ON (2 outputs) U-shaped
Order code
Description
Output
Sensor Type
Sensing Distance
Length
Operation Mode
Shape
Документация
Свържете се с доставчика
OMRON Industrial Automation Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Europe B.V.