EE-SX97

Slot-type Photomicrosensor

Manufacturer OMRON Industrial Automation
Description Slot-type Photomicrosensor - EE-SX975P-C1
Order code EE-SX975P-C1
Through-beam < 1 m
Output PNP output
Sensor Type Through-beam with slot
Sensing Distance 5 mm (slot width) (Infrared light)
Connection Method Connector (4 pin)
Operation Mode Dark-ON/Light-ON (selectable)
Shape T-shaped, 10 mm
Избиране на продукт
Selector Order code Description Output Sensor Type Sensing Distance Connection Method Operation Mode Shape
1 EE-SX970-C1 Slot-type Photomicrosensor - EE-SX970-C1 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) Standard
2 EE-SX971-C1 Slot-type Photomicrosensor - EE-SX971-C1 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) L-shaped
3 EE-SX972-C1 Slot-type Photomicrosensor - EE-SX972-C1 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) T-Shaped, 7 mm
4 EE-SX974-C1 Slot-type Photomicrosensor - EE-SX974-C1 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) Close-mounting
5 EE-SX975-C1 Slot-type Photomicrosensor - EE-SX975-C1 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) T-shaped, 10 mm
6 EE-SX976-C1 Slot-type Photomicrosensor - EE-SX976-C1 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) F-shaped
7 EE-SX977-C1 Slot-type Photomicrosensor - EE-SX977-C1 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) R-shaped
8 EE-SX970P-C1 Slot-type Photomicrosensor - EE-SX970P-C1 PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) Standard
9 EE-SX971P-C1 Slot-type Photomicrosensor - EE-SX971P-C1 PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) L-shaped
10 EE-SX972P-C1 Slot-type Photomicrosensor - EE-SX972P-C1 PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) T-Shaped, 7 mm
11 EE-SX974P-C1 Slot-type Photomicrosensor - EE-SX974P-C1 PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) Close-mounting
12 EE-SX975P-C1 Slot-type Photomicrosensor - EE-SX975P-C1 PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) T-shaped, 10 mm
13 EE-SX976P-C1 Slot-type Photomicrosensor - EE-SX976P-C1 PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) F-shaped
14 EE-SX977P-C1 Slot-type Photomicrosensor - EE-SX977P-C1 PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) R-shaped
Order code
Description
Output
Sensor Type
Sensing Distance
Connection Method
Operation Mode
Shape
Документация
Свържете се с доставчика
OMRON Industrial Automation Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Europe B.V.