OMRON Industrial Automation

E3Z-G

Grooved-type Photoelectric Sensor

Manufacturer OMRON Industrial Automation
Description Grooved-type Photoelectric Sensor - E3Z-G81 2M
Order code E3Z-G81 2M
Through-beam < 1 m
Output PNP output
Sensor Type Through-beam
Sensing Distance 25 mm (Infrared light)
Number of optical axes 1
Length 2m
Connection Method -
Избиране на продукт
Selector Order code Description Output Sensor Type Sensing Distance Number of optical axes Length Connection Method
1 E3Z-G61 2M Grooved-type Photoelectric Sensor - E3Z-G61 2M NPN output Through-beam 25 mm (Infrared light) 1 2m -
2 E3Z-G61-M3J Grooved-type Photoelectric Sensor - E3Z-G61-M3J NPN output Through-beam 25 mm (Infrared light) 1 - ¢ M8 4-pin
3 E3Z-G62 2M Grooved-type Photoelectric Sensor - E3Z-G62 2M NPN output Through-beam 25 mm (Infrared light) 2 2m -
4 E3Z-G62-M3J Grooved-type Photoelectric Sensor - E3Z-G62-M3J NPN output Through-beam 25 mm (Infrared light) 2 - ¢ M8 4-pin
5 E3Z-G81 2M Grooved-type Photoelectric Sensor - E3Z-G81 2M PNP output Through-beam 25 mm (Infrared light) 1 2m -
6 E3Z-G81-M3J Grooved-type Photoelectric Sensor - E3Z-G81-M3J PNP output Through-beam 25 mm (Infrared light) 1 - ¢ M8 4-pin
7 E3Z-G822M Grooved-type Photoelectric Sensor - E3Z-G822M PNP output Through-beam 25 mm (Infrared light) 2 2m -
8 E3Z-G82-M3J Grooved-type Photoelectric Sensor - E3Z-G82-M3J PNP output Through-beam 25 mm (Infrared light) 2 - ¢ M8 4-pin
Order code
Description
Output
Sensor Type
Sensing Distance
Number of optical axes
Length
Connection Method
Документация
Свържете се с доставчика
OMRON Industrial Automation Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Europe B.V.