08580 Base plates DIN 6348

Manufacturer norelem
Description SUPPORT PLATE SIZE:1 STEEL, DIN6348
Part Number 08580-01
Избиране на продукт
Selector Part Number Description A1 B1 B6 Country_of_origin Customs_tariff_number D3 D4 D6 D7 E3 E5 E6 Jig dimensions Region_of_origin S1 Suitable_for jig_size T
1 08580-00 SUPPORT PLATE SIZE:0 STEEL, DIN6348 63 32 25 DE 84662098 4 5 4,5 8 50 ±0,01 18 ±0,01 60 x 32 14 6 0 4,6
2 08580-01 SUPPORT PLATE SIZE:1 STEEL, DIN6348 80 50 30 DE 84662098 10 8 6,6 11 60 ±0,01 20 ±0,01 80 x 50 08 10 1 6,8
3 08580-02 SUPPORT PLATE SIZE:2 STEEL, DIN6348 100 60 50 DE 84662098 10 8 6,6 11 80 ±0,01 40 ±0,01 100 x 60 100 x 60 x 115 08 10 2 2 S 6,8
4 08580-03 SUPPORT PLATE SIZE:3 STEEL, DIN6348 85 125 100 DE 84662098 14 10 6,6 11 60 ±0,015 75 ±0,015 100 x 125 125 x 100 08 10 3 3 S 6,8
5 08580-04 SUPPORT PLATE SIZE:4 STEEL, DIN6348 188 160 130 DE 84662098 14 10 9 15 150 ±0,015 100 ±0,015 200 x 160 08 15 4 9
6 08580-05 SUPPORT PLATE SIZE:5 STEEL, DIN6348 278 190 157,5 DE 84662098 20 18 9 15 220 ±0,015 125 ±0,015 300 x 190 08 15 5 9
7 08580-06 SUPPORT PLATE SIZE:6 STEEL, DIN6348 400 250 225 DE 84662098 20 18 13,5 20 320 ±0,015 200 ±0,015 40 400 x 250 14 18 6 13
Part Number
Description
A1
B1
B6
Country_of_origin
Customs_tariff_number
D3
D4
D6
D7
E3
E5
E6
Jig dimensions
Region_of_origin
S1
Suitable_for jig_size
T
Документация
Свържете се с доставчика
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem