1

05520 Plastic grips

Manufacturer norelem
Description GRIP PLASTIC
Part Number 05520-04
Избиране на продукт
Selector Part Number Description Customs tariff number Country of origin L D1 D
1 05520-09 GRIP PLASTIC 39269097 FR 80 14,6 10
2 05520-00 GRIP PLASTIC 39269097 FR 80 16,5 12
3 05520-01 GRIP PLASTIC 39269097 FR 90 21 16
4 05520-02 GRIP PLASTIC 39269097 FR 90 25 19
5 05520-04 GRIP PLASTIC 39269097 FR 100 27 22
6 05520-06 GRIP PLASTIC 39269097 FR 100 29 25
Part Number
Description
Customs tariff number
Country of origin
L
D1
D
Документация
Свържете се с доставчика
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem