1
norelem

08926 Clamping bushes DIN 173-1

Manufacturer norelem
Description CLAMPING BUSH FREE-CUTTING STEEL, COMP:STEEL, D12=5,1
Part Number 08926-051X08
Избиране на продукт
Selector Part Number Description Customs tariff number Country of origin Region of origin D10 L11 L12 L13 E2 R3 Socket head screw DIN 912 D12=BEFESTIGUNGSBOHRUNG D11 for drill bushes (D1)
1 08926-051X08 CLAMPING BUSH FREE-CUTTING STEEL, COMP:STEEL, D12=5,1 84662098 DE 03 13 3 4 8 13,2 9,5 M5x16 5,1 10 ≤ 6.0
2 08926-061X10 CLAMPING BUSH FREE-CUTTING STEEL, COMP:STEEL, D12=6,1 84662098 DE 03 16 4 5 10 19,7 15 M6x20 6,1 12 > 6.0 ≤ 12.0
3 08926-081X12 CLAMPING BUSH FREE-CUTTING STEEL, COMP:STEEL, D12=8,1 84662098 DE 03 20 5,5 5 12 36,2 30 M8x25 8,1 15 > 12.0 ≤ 30.0
Part Number
Description
Customs tariff number
Country of origin
Region of origin
D10
L11
L12
L13
E2
R3
Socket head screw DIN 912
D12=BEFESTIGUNGSBOHRUNG
D11
for drill bushes (D1)
Свържете се с доставчика
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem