Flange-Mount Ball Bearing Unit, UCF210

 
Manufacturer AMI Bearings
Description Flange-Mount Ball Bearing Unit, 4-Bolt Flange, 50 mm Bore, Cast Iron Housing Material, Standard Duty, Set Screw Locking, Contact with Flinger Seal
Manufacturer Part Number UCF210
MI Item Number 00563826
Distributor Motion Industries
E-Shop link https://motionindustries.com/products/sku/00563826
Bolt Center-to-Center Length 111 mm
Bore Diameter 50 mm
Bore Type Round
Duty Type Standard Duty
Expansion Type Non-Expansion Bearing (Fixed)
Housing Material Cast Iron
Length Through Bore 51.6 mm
Locking Device Set Screw
Lubrication Type Relubricatable
Mounting Type 4-Bolt Flange
Radial Dynamic Load Capacity 3600 kgf
Radial Static Load Capacity 2370 kgf
Replacement Bearing UC210
Seal Type Contact with Flinger
Series UCF200
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Документация

Свържете се с доставчика

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map