1

Hybrid Stepping Linear Motors LX11HS Series

Manufacturer MOONS'
Description Hybrid Stepping Linear Motors LE11HS1P4100-E0100-102N-FNF
Part number LE11HS1P4100-E0100-102N-FNF
Избиране на продукт
Selector Actuator style Body length Electrical connection Number of connections
1 Linear Captive Shaf 32mm(1.26") Plug in connector-Standard 4 Lead - Bipolar
2 Linear Non-Captive Shaft 32mm(1.26") Plug in connector-Standard 4 Lead - Bipolar
3 External Nut - Leadscrew Shaft 32mm(1.26") Plug in connector-Standard 4 Lead - Bipolar
Actuator style
Body length
Electrical connection
Number of connections
Свържете се с доставчика
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志