1

Tapered Plastic Plug Caps - T Series

Manufacturer MOCAP
Description Round Vinyl Plastic Cap T4.37/4.62RD1
Part number T4.37/4.62RD1
Избиране на продукт
Selector Part Number (A) Small O.D. (mm) (B) Large O.D. (mm) (C) Small I.D. (D) Large I.D. (mm) (E) Length (mm) (F) Flange OD (mm) (G) Flange Thickness (mm)
1 T.116/.182RD1 2.9 4.6 1.4 3.1 9.6 7.9 0.8
2 T.145/.205RD1 3.7 5.2 2 3.8 9.6 10.4 0.8
3 T.173/.240RD1 4.4 6.1 2.8 4.5 9.6 9.6 0.8
4 T.236/.302RD1 6 7.7 4.4 6.1 9.6 11.2 0.8
5 T.267/.335RD1 6.8 8.5 5.2 6.9 9.6 11.9 0.8
6 T.299/.365RD1 7.6 9.3 6 7.7 9.6 12.7 0.8
7 T.330/.396RD1 8.4 10.1 6.8 8.5 9.6 13.5 0.8
8 T.361/.427RD1 9.2 10.9 7.6 9.3 9.6 14.2 0.8
9 T.390/.456RD1 9.9 11.6 8.3 10 9.6 15 0.8
10 T.419/.485RD1 10.6 12.3 9 10.7 9.6 16 0.8
11 T.447/.513RD1 11.3 13 9.8 11.5 9.6 16.8 0.8
12 T.471/.547RD1 12 13.9 10.4 12.3 11.2 17.5 0.8
13 T.500/.576RD1 12.7 14.6 11.2 13.1 11.2 18.3 0.8
14 T.532/.608RD1 13.5 15.4 11.9 13.8 11.2 19.1 0.8
15 T.550/.631RD1 14 16 12.4 14.4 11.9 19.1 0.8
16 T.580/.667RD1 14.7 16.9 13.2 15.4 12.7 20.6 0.8
17 T.610/.695RD1 15.5 17.6 13.9 16.1 12.7 21.3 0.8
18 T.640/.727RD1 16.3 18.5 14.7 16.9 12.7 22.3 0.8
19 T.675/.755RD1 17.2 19.2 15.6 17.6 12.7 22.3 0.8
20 T.690/.788RD1 17.5 20 15.9 18.4 14.2 23.9 0.8
21 T.725/.823RD1 18.4 20.9 16.8 19.3 14.2 24.6 0.8
22 T.750/.848RD1 19.1 21.5 17.5 19.9 14.2 25.4 0.8
23 T.802/.911RD1 20.4 23.1 18.8 21.6 16 26.9 0.8
24 T.815/.930RD1 20.7 23.6 19.1 22 16 27.7 0.8
25 T.866/.975RD1 22 24.8 20.4 23.2 16 28.7 0.8
26 T.915/1.04RD1 23.2 26.4 21.7 24.9 17.5 29.5 0.8
27 T.964/1.09RD1 24.5 27.7 22.9 26.1 19.1 31.8 0.8
28 T.995/1.14RD1 25.3 29.1 23.7 27.5 19.1 33.3 0.8
29 T1.09/1.21RD1 27.8 30.9 26.2 29.3 19.1 35.8 0.8
30 T1.17/1.28RD1 29.9 32.6 28.3 31 16 36.6 0.8
31 T1.22/1.35RD1 31.1 34.4 29.5 32.8 19.1 38.1 0.8
32 T1.23/1.36RD1 31.4 34.5 29.8 33 20.6 38.1 0.8
33 T1.31/1.46RD1 33.3 37.2 31.7 35.6 22.3 41.4 0.8
34 T1.44/1.60RD1 36.8 40.6 35.2 39 22.3 44.5 0.8
35 T1.56/1.68RD1 39.6 42.7 38 41.2 19.1 47.7 0.8
36 T1.63/1.75RD1 41.4 44.5 39.8 42.9 19.1 49.3 0.8
37 T1.75/1.88RD1 44.5 47.7 42.9 46.2 19.1 50.8 0.8
38 T1.78/1.95RD1 45.2 49.5 43.6 48 25.4 54.1 0.8
39 T1.84/2.00RD1 46.8 50.8 45.2 49.2 25.4 54.1 0.8
40 T1.90/2.07RD1 48.3 52.7 46.7 51.1 25.4 57.2 0.8
41 T1.97/2.13RD1 50.2 54.2 48.6 52.6 25.4 57.2 0.8
42 T2.01/2.14RD1 51.2 54.5 49.6 53 19.1 58.7 0.8
43 T2.06/2.24RD1 52.5 57 50.9 55.4 25.4 62 0.8
44 T2.125/2.406RD1 54 61.1 52.4 59.5 25.4 64.3 0.8
45 T2.13/2.31RD1 54.3 58.7 52.7 57.2 25.4 65 0.8
46 T2.230/2.260RD1 56.6 57.4 55.1 55.8 12.7 63.5 0.8
47 T2.298/2.464RD1 58.4 63 56.8 61 25.4 66.8 0.8
48 T2.307/2.650RD1 58.6 67.3 57 65.7 31.8 70.6 0.8
49 T2.395/2.602RD1 60.8 66.1 59.3 64.5 26.2 71.4 0.8
50 T2.457/2.750RD1 62.4 69.9 60.8 68.3 25.4 73.2 0.8
51 T2.480/2.644RD1 63 67.1 61.4 65.6 16 70.6 0.8
52 T2.555/2.690RD1 64.9 68.3 63.3 66.8 16 73.2 0.8
53 T2.641/2.790RD1 67.1 70.9 65.5 69.3 19.1 74.7 0.8
54 T2.760/2.990RD1 70.1 76 68.2 74.9 25.4 79.5 0.8
55 T2.849/2.980RD1 72.4 75.7 70.8 74.1 19.1 82.6 0.8
56 T2.975/3.103RD1 75.6 78.8 74 77.2 19.1 84.8 0.8
57 T2.982/3.245RD1 75.7 82.4 74 80.7 25.4 85.9 0.8
58 T3.090/3.370RD1 78.5 85.6 76.7 83.8 25.4 88.9 0.8
59 T3.270/3.562RD1 83.1 90.5 81.3 88.7 28.7 93.7 0.8
60 T3.325/3.457RD1 84.5 87.8 82.4 85.8 19.1 92.2 0.8
61 T3.470/3.600RD1 88.1 91.4 86.6 89.9 19.1 98.6 0.8
62 T3.55/3.73RD1 90.2 94.7 88.4 93 25.4 101.6 0.8
63 T3.68/3.80RD1 93.5 96.5 91.7 94.7 19.1 101.6 0.8
64 T3.79/3.92RD1 96.3 99.6 94.2 97.5 19.1 104.7 0.8
65 T3.93/4.07RD1 99.8 103.4 98 101.6 19.1 111.3 0.8
66 T4.02/4.14RD1 102.1 105.2 100.1 103.4 19.1 115.1 0.8
67 T4.09/4.32RD1 103.9 109.7 101.9 107.7 31.8 117.4 0.8
68 T4.27/4.43RD1 108.5 112.5 106.2 110.3 22.4 124 0.8
69 T4.37/4.62RD1 111 117.4 109 115.3 25.4 127 0.8
70 T4.64/4.85RD1 117.9 123.2 116.1 121.4 22.4 133.4 0.8
71 T4.79/4.97RD1 121.7 126.2 119.6 124.2 25.4 136.7 0.8
72 T4.91/5.09RD1 124.7 129.3 122.7 127.3 25.4 139.7 0.8
73 T4.99/5.20RD1 126.8 132.1 125 129.5 25.4 143 0.8
74 T5.18/5.36RD1 131.6 136.1 130 134.4 25.4 149.4 0.8
75 T5.33/5.49RD1 135.4 139.5 132.3 136.4 22.4 149.4 0.8
76 T5.47/5.62RD1 139 142.8 136.9 140.7 25.4 155.7 0.8
77 T5.57/5.75RD1 141.5 146.1 139.5 144 25.4 157.2 0.8
78 T5.70/5.87RD1 144.8 149.1 142.5 147.1 24.9 158.8 0.8
79 T6.01/6.18RD1 152.7 157 150.4 154.9 25.4 168.2 0.8
80 T6.18/6.35RD1 157 161.3 154.7 159 25.4 171.5 0.8
81 T6.40/6.56RD1 162.6 166.6 160.8 164.9 22.1 176.3 0.8
Part Number
(A) Small O.D. (mm)
(B) Large O.D. (mm)
(C) Small I.D.
(D) Large I.D. (mm)
(E) Length (mm)
(F) Flange OD (mm)
(G) Flange Thickness (mm)
Документация
Свържете се с доставчика
MOCAP Manufacturer of Quality Plastic and Rubber Products
MOCAP Ltd.