1
MOCAP

Center Pull Tapered Plastic Plugs - CP Series

Manufacturer MOCAP
Description Center Pull Tapered Plastic Plug CP.14/.20RD1
Part number CP.14/.20RD1
Избиране на продукт
Selector Part Number (A) Small O.D. (mm) (B) Large O.D. (mm) (C) Flange O.D. (D) Length (mm) (E) Tab Height (mm) (F) Tab Width (mm)
1 CP.11/.18RD1 2.9 4.6 7.9 9.6 9.6 3.1
2 CP.14/.20RD1 3.7 5.2 10.4 9.6 9.6 3.8
3 CP.23/.30RD1 6 7.7 11.2 9.6 9.6 6.1
4 CP.29/.36RD1 7.6 9.3 12.7 9.6 9.6 7.7
5 CP.33/.39RD1 8.4 10.1 13.5 9.6 9.6 6.4
6 CP.36/.42RD1 9.2 10.9 14.2 9.6 9.6 6.5
7 CP.41/.48RD1 10.6 12.3 16 9.6 9.6 8
8 CP.47/.54RD1 12 13.9 17.5 11.2 9.6 9.5
9 CP.53/.60RD1 13.5 15.4 19.1 11.2 7.9 10
10 CP.55/.63RD1 14 16 19.1 11.9 6.4 10
11 CP.64/.72RD1 16.3 18.5 22.3 12.7 6.4 12
12 CP.69/.78RD1 17.5 20 23.9 14.2 6.4 13
13 CP.75/.84RD1 19.1 21.5 25.4 14.2 6.4 13
14 CP.80/.91RD1 20.4 23.1 26.9 16 6.4 13
15 CP.91/1.04RD1 23.2 26.4 29.5 17.5 6.4 13
16 CP1.15/1.3RD1 29.2 33 36.3 19.1 6.4 21
Part Number
(A) Small O.D. (mm)
(B) Large O.D. (mm)
(C) Flange O.D.
(D) Length (mm)
(E) Tab Height (mm)
(F) Tab Width (mm)
Свържете се с доставчика
MOCAP Manufacturer of Quality Plastic and Rubber Products
MOCAP Ltd.