Madel
Madel

DFZ (Perforated face diffusers)

Публикувано от BIM&CO
Manufacturer Madel
Reference description DFZ-R + PLK 1200x300
Manufacturer Part Number DFZ-R + PLK 1200x300
Available Surface Area [m²] 0.104
Minimum Air Flow [m³/h] 561.6
Maximum Air Flow [m³/h] 1310.4
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Supply air diameter [mm] 200
Input Width [mm]
Input Height [mm]
CAD модели
Споделяне
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

The DFZ series perforated diffusers are designed to be applied in air conditioning ventilation and heating systems. They can be mounted in false ceilings. The face design DFZ-S4 diffuser cause a 4- way horizontal air supply with an accentuate coanda effect. Their multiple small openings provides a high level of induction rate, emitting a uniform air flow all over the passage section. The DZF series diffuser admit a flow variation of 60 % Keeping the air stream stable. These diffusers can be used from 2.6 up to 4 meters high and at a temperature differential up to 12 ºC. Its sober and discreet design gives to DFZ series an excellent capacity of integration with modern ceiling constructions.

Свържете се с доставчика

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map