Madel
Madel

CTM (Double deflection grilles)

Публикувано от BIM&CO
Manufacturer Madel
Reference description CMT+CM 800x100
Manufacturer Part Number CMT+CM 800x100
Product Code CMT-AN+SP+CM
Manufacturer Product Link https://www.madel.com/fr/product/ctm-grilles-de-double-deflexion/
Minimum Air Flow [m³/h] 495
Maximum Air Flow [m³/h] 950,4
Masterformat Code 23 36 00
MasterFormat Air Terminal Units
Name BIM&CO Difusores HVAC
OMNICLASS Table 23 Code 23-33 41 00
OmniClass name HVAC Air Terminals
Uniclass Product Code Pr_70_65_04
Name Uniclass Product Air terminals and diffusers
Overall height [mm] 800
Overall width [mm] 100
CAD модели
Споделяне
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

The CTM series grilles are designed to be used in air-conditioning, ventilation and heating. They are mounted on walls or in false ceilings. The direction of the blades can be altered, making it possible to graduate the extent, the height and the width of the air stream.

Свържете се с доставчика

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map