Microchip PIC32MX Series 512 kB Flash 32 kB RAM 32-Bit Microcontroller - QFN-64

Manufacturer Microchip
Description Microchip PIC32MX Series 512 kB Flash 32 kB RAM 32-Bit Microcontroller - QFN-64
Manufacturer Part Number PIC32MX340F512H-80I/MR
Distributor Machine Compare LTD
Depth (cm) 0.9
Height (cm) 950
Width (cm) 0.9
Weight (g) 0
CAD модели

Избиране на продукт

CADProduct PageManufacturer Part NumberDepth (cm)Height (cm)Width (cm)Weight (g)
Няма наличен CADProduct PagePIC32MX340F512H-80I/MR0.99500.90

Свържете се с доставчика

Machine Compare

Machine Compare

The Leading Marketplace To Find And Sell Machinery.

Google Map