LÜDECKE GmbH
LÜDECKE GmbH

Series ESME DN 5 - Plugs with male thread

Manufacturer LÜDECKE GmbH
Description Series ESME DN 5, Plug G 1/8 m, Stainless Steel 1.4305, straight-through
Article No ESME 18 NA
Temperature -15°C - +150°C
DN DN 5
Type of valve Straight-through
Max. working pressure PN 35 bar
Media Various
Quantity 5
CAD модели
Споделяне
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Свържете се с доставчика

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map