LÜDECKE GmbH
LÜDECKE GmbH

Series ESBI DN 5 - Couplings with hose barb

Manufacturer LÜDECKE GmbH
Description Series ESBI DN 5, Coupling Hose i.D. 6, Brass MS 58 nickel-plated, single shut-off
Article No ESBI 6 T
Temperature -20°C - +100°C
DN DN 5
Operation One-hand
Type of valve Single shut-off
Flow Capacity 950 l/min
Max. working pressure PN 35 bar
Media Air a.o.
Quantity 5
CAD модели
Споделяне
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Свържете се с доставчика

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map