LÜDECKE GmbH
LÜDECKE GmbH

Rigid Squeeze Nuts with parallel female thread and hose strain relief guards made of steel

Manufacturer LÜDECKE GmbH
Description Squeeze Nut for PU-Hose 11x16, R 1/2 f, rigid, steel hose strain relief guard
Article No SVS 111612 I
Temperature -40°C - +85°C
Max. working pressure PN 15 bar
Media Air a.o.
Quantity 5
CAD модели
Споделяне

Избиране на продукт

Свържете се с доставчика

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map