Series 26

Manufacturer igus GmbH
Description e-chain® Series 26
Part number 0.448m 26.05.063.0 + 2700.05.2
Number of links 8
Selection 26.05.063.0 + 2700.05.2
Избиране на продукт
Selector item no. Description BI HI R
1 26.05.063.0 System E2 medium Series 26 50 35 63
2 26.05.075.0 System E2 medium Series 26 50 35 75
3 26.05.100.0 System E2 medium Series 26 50 35 100
4 26.05.125.0 System E2 medium Series 26 50 35 125
5 26.05.150.0 System E2 medium Series 26 50 35 150
6 26.05.175.0 System E2 medium Series 26 50 35 175
7 26.05.200.0 System E2 medium Series 26 50 35 200
8 26.05.250.0 System E2 medium Series 26 50 35 250
9 26.07.063.0 System E2 medium Series 26 75 35 63
10 26.07.075.0 System E2 medium Series 26 75 35 75
11 26.07.100.0 System E2 medium Series 26 75 35 100
12 26.07.125.0 System E2 medium Series 26 75 35 125
13 26.07.150.0 System E2 medium Series 26 75 35 150
14 26.07.175.0 System E2 medium Series 26 75 35 175
15 26.07.200.0 System E2 medium Series 26 75 35 200
16 26.07.250.0 System E2 medium Series 26 75 35 250
17 26.10.063.0 System E2 medium Series 26 100 35 63
18 26.10.075.0 System E2 medium Series 26 100 35 75
19 26.10.100.0 System E2 medium Series 26 100 35 100
20 26.10.125.0 System E2 medium Series 26 100 35 125
21 26.10.150.0 System E2 medium Series 26 100 35 150
22 26.10.175.0 System E2 medium Series 26 100 35 175
23 26.10.200.0 System E2 medium Series 26 100 35 200
24 26.10.250.0 System E2 medium Series 26 100 35 250
25 26.12.063.0 System E2 medium Series 26 125 35 63
26 26.12.075.0 System E2 medium Series 26 125 35 75
27 26.12.100.0 System E2 medium Series 26 125 35 100
28 26.12.125.0 System E2 medium Series 26 125 35 125
29 26.12.150.0 System E2 medium Series 26 125 35 150
30 26.12.175.0 System E2 medium Series 26 125 35 175
31 26.12.200.0 System E2 medium Series 26 125 35 200
32 26.12.250.0 System E2 medium Series 26 125 35 250
33 26.15.063.0 System E2 medium Series 26 150 35 63
34 26.15.075.0 System E2 medium Series 26 150 35 75
35 26.15.100.0 System E2 medium Series 26 150 35 100
36 26.15.125.0 System E2 medium Series 26 150 35 125
37 26.15.150.0 System E2 medium Series 26 150 35 150
38 26.15.175.0 System E2 medium Series 26 150 35 175
39 26.15.200.0 System E2 medium Series 26 150 35 200
40 26.15.250.0 System E2 medium Series 26 150 35 250
41 26.17.063.0 System E2 medium Series 26 175 35 63
42 26.17.075.0 System E2 medium Series 26 175 35 75
43 26.17.100.0 System E2 medium Series 26 175 35 100
44 26.17.125.0 System E2 medium Series 26 175 35 125
45 26.17.150.0 System E2 medium Series 26 175 35 150
46 26.17.175.0 System E2 medium Series 26 175 35 175
47 26.17.200.0 System E2 medium Series 26 175 35 200
48 26.17.250.0 System E2 medium Series 26 175 35 250
49 26.20.063.0 System E2 medium Series 26 200 35 63
50 26.20.075.0 System E2 medium Series 26 200 35 75
51 26.20.100.0 System E2 medium Series 26 200 35 100
52 26.20.125.0 System E2 medium Series 26 200 35 125
53 26.20.150.0 System E2 medium Series 26 200 35 150
54 26.20.175.0 System E2 medium Series 26 200 35 175
55 26.20.200.0 System E2 medium Series 26 200 35 200
56 26.20.250.0 System E2 medium Series 26 200 35 250
item no.
Description
BI
HI
R
Документация
Свържете се с доставчика
igus Manufacturer of energy-chain-systems and polymer bearings
igus GmbH Köln
IGUS SARL