Haas Hoco

BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing1000x2300

BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing1000x2300

Manufacturer Haas Hoco
Description BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing1000x2300
Part Number BAYERWALD_LEGNO_ALLUMINIO_alveolare_90mm_(HA97+)_1anta_1000x2300
Omniclass number 23.17.13.00
Избиране на продукт
Selector Part Number Description
1 BAYERWALD_LEGNO_ALLUMINIO_alveolare_90mm_(HA97+)_1anta_1000x2300 BAYERWALD WOOD ALUMINUM alveolar 90mm (HA97 +) 1swing1000x2300
Part Number
Description
Документация
Свържете се с доставчика
Haas Hoco
Haas Hoco srl