Mounting holder
Manufacturer Günther Spelsberg GmbH + Co. KG
Description Mounting holder GEOS MH-18
Part Number 72002201
Width 270
Length 156
Halogen-free true
Height 3
E-Number FI 3429383
Color Grey
Избиране на продукт
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI E-Number SV Color Interior width Interior length VDE mark of conformity
1 72002201 Mounting holder GEOS MH-18 Produktdetailseite Datenblatt 270 156 true 3 3429383 Grey
2 72002301 Mounting holder GEOS MH-22 Produktdetailseite Datenblatt 315 300 polycarbonate. glass fiber-reinforced Polycarbonate. transparent IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 -25 40 35 1000 1500 true 95% 50% 145 122 2200962 295 310 DIN EN 60670
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
E-Number SV
Color
Interior width
Interior length
VDE mark of conformity
Описание на продукта

Mounting holder set, for toolless mounting of standard rails 35 x 7.5 mm and mounting plates at various heights, Set = 4 pcs., 39 x 110 x 75, GEOS-L 3030-18, GEOS-L 3040-18, Available: Summer 2018

Документация
Свържете се с доставчика
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG