SVi H 21P
Günther Spelsberg GmbH + Co. KG

SVi H 21P

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Junction box for small-cable residential connection SVi H 21P-t
Part Number 59102101
Width 94
Length 94
Box polycarbonate. glass fiber-reinforced
Cover polycarbonate. glass fiber-reinforced
Sealing thermoplastic elastomer
Cover screw stainless steel V2A
Material Polycarbonate
Ingress protection IP66 - acc. EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -35
Ambient temperature (max.) 80
Ambient temperature (24 h) 60
Rated insulation voltage AC 690
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Combustion behaviour acc. to UL 94 V-2 acc. UL 94
Combustion behaviour acc. to VDE 960°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Weatherproof true
Height 57
Sealable true
Tackable false
Cover screw torque 1.7
E-Number FI 1622217
E-Number NO 1226528
Entries 8
Explosion safety none
Functional integrity none
Color Grey
Rated cross section 2.5
Pre-embossings, top 3 x M20
Pre-embossings, left/right 2 x M20/M25
Pre-embossings, bottom 1 x M20/M25
Pre-embossings, rear side 1 x M20/M25
Избиране на продукт
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable Tackable Cover screw torque E-Number FI E-Number NO Entries Explosion safety Functional integrity Color Rated cross section Pre-embossings, top Pre-embossings, left/right Pre-embossings, bottom Pre-embossings, rear side
1 59102101 Junction box for small-cable residential connection SVi H 21P-t Produktdetailseite Datenblatt 94 94 polycarbonate. glass fiber-reinforced polycarbonate. glass fiber-reinforced thermoplastic elastomer stainless steel V2A Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 690 true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 57 true false 1.7 1622217 1226528 8 none none Grey 2.5 3 x M20 2 x M20/M25 1 x M20/M25 1 x M20/M25
2 59102301 Junction box for small-cable residential connection SVi H 21P-g Produktdetailseite Datenblatt 150 300 137
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
Tackable
Cover screw torque
E-Number FI
E-Number NO
Entries
Explosion safety
Functional integrity
Color
Rated cross section
Pre-embossings, top
Pre-embossings, left/right
Pre-embossings, bottom
Pre-embossings, rear side
Описание на продукта

Main connection box - Industrial Quality -,
for 230 V three-phase AC (L1-L2-PE),
In=25 A, Imax=63 A, with prism terminal,
equipped with:
2 x NH00 safety element (2.5 - 50 mm² AL/CU), 1 x PE terminal (2.5 - 50 mm² AL/CU), 1 x park bay for 2 wires, Protect

Свържете се с доставчика
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG