Cable gland
Günther Spelsberg GmbH + Co. KG

Cable gland

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Cable gland KVR M20-MGM/sw
Part Number 22702001
Sealing neoprene
Ingress protection IP68 - acc. to EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -25
Ambient temperature (max.) 100
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Sealing area/mm 21 - 34.5
Thread M50 x 1.5
Thread lenght/mm 13
Lock nut Polyamide 6. fiber-glass reinforced
With lock nut true
Width across flats 55
Color black
Cable gland polyamide 6.6
Избиране на продукт
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI E-Number NO Sealing area/mm Material Color Thread Thread lenght/mm Lock nut With lock nut F. wall thicknesses/mm Width across flats Color Nominal diameter Sealing area/mm Cable gland Strain relief Thread pitch
1 22702001 Cable gland KVR M20-MGM/sw Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true 21 - 34.5 M50 x 1.5 13 Polyamide 6. fiber-glass reinforced true 55 black polyamide 6.6
2 22702101 Cable gland KVR M20-GDB/MGM/sw Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true 1736116 1243082 M20 x 1.5 9 Polyamide 6. fiber-glass reinforced true 24 Grey 6 - 12.0 polyamide 6.6 true 1.5
3 22702501 Cable gland KVR M25-MGM/sw Produktdetailseite Datenblatt polyethylene IP54 - acc. EN 60529 / DIN VDE 0470-1 true true true true 8 - 13.5 polyethylene 12 Grey
4 22703201 Cable gland KVR M32-MGM/sw Produktdetailseite Datenblatt IP55 - acc. to EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true HB acc. UL94 1736241 thermoplastic elastometer (TPE) Grey 1.5 - 4.5 20 5 - 16
5 22704001 Cable gland KVR M40-MGM/sw Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true M20 x 1.5 9 Polyamide 6. fiber-glass reinforced true 27 Grey 7 - 14.0 polyamide 6.6 true
6 22705001 Cable gland KVR M50-MGM/sw Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true 1736118 1243083 M25 x 1.5 11 Polyamide 6. fiber-glass reinforced true 27 Grey 9 - 16 polyamide 6.6 true
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
E-Number NO
Sealing area/mm
Material
Color
Thread
Thread lenght/mm
Lock nut
With lock nut
F. wall thicknesses/mm
Width across flats
Color
Nominal diameter
Sealing area/mm
Cable gland
Strain relief
Thread pitch
Описание на продукта

Cable gland with strain relief, polyamide, M_ x 1.5 mm, black, with lock nut, with protection rating IP68

Свържете се с доставчика
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG