1

Heavy-duty Plastic Hinge, Non-detachable

Manufacturer FATH
Description Heavy-duty Plastic Hinge, Non-detachable
Part number 095KS4060F00
Material Wings: Nylon PA, glass fibre reinforced; Bolt: Stainless steel; Assembly set: Steel
Note Surface: Bolt: Plain; Assembly set: Zinc plated
Note1 Color: Wings: Black
Избиране на продукт
Selector Hinge N A1 (mm) A2 (mm) B1 (mm) B2 (mm) Weight (g) FAmax (N) FRmax (N) Article
1 30 / 30 - 17.5 17.5 30 30 36 150 280 095KS3030F00
2 30 / 30 8 17.5 17.5 30 30 37 150 280 095KS3030F08
3 30 / 40 - 17.5 22.5 30 39 38 150 280 095KS3040F00
4 30 / 40 8 17.5 22.5 30 39 39 150 280 095KS3040F08
5 30 / 40 8 / 10 17.5 22.5 30 39 39 150 280 095KS3040F0810
6 30 / 45 - 17.5 25 30 45 39 150 280 095KS3045F00
7 30 / 45 8 / 10 17.5 25 30 45 40 150 280 095KS3045F0810
8 30 / 60 - 17.5 32.5 30 60 43 130 280 095KS3060F00
9 30 / 60 8 / 10 17.5 32.5 30 60 44 130 280 095KS3060F0810
10 40 / 40 - 22.5 22.5 39 39 40 150 280 095KS4040F00
11 40 / 40 8 22.5 22.5 39 39 42 150 280 095KS4040F08
12 40 / 40 8 / 10 22.5 22.5 39 39 43 150 280 095KS4040F0810
13 40 / 40 10 22.5 22.5 39 39 45 150 280 095KS4040F10
14 40 / 45 - 22.5 25 39 45 41 150 280 095KS4045F00
15 40 / 45 8 / 10 22.5 25 39 45 43 150 280 095KS4045F0810
16 40 / 45 10 22.5 25 39 45 45 150 280 095KS4045F10
17 40 / 60 - 22.5 32.5 39 60 45 130 280 095KS4060F00
18 40 / 60 8 / 10 22.5 32.5 39 60 48 130 280 095KS4060F0810
19 40 / 60 10 22.5 32.5 39 60 49 130 280 095KS4060F10
20 45 / 45 - 25 25 45 45 44 150 280 095KS4545F00
21 45 / 45 10 25 25 45 45 46 150 280 095KS4545F10
22 45 / 60 - 25 32.5 45 60 47 130 280 095KS4560F00
23 45 / 60 10 25 32.5 45 60 50 130 280 095KS4560F10
24 60 / 60 - 32.5 32.5 60 60 51 130 280 095KS6060F00
25 60 / 60 10 32.5 32.5 60 60 53 130 280 095KS6060F10
26 30 / 30, With assembly set 1 8 17.5 17.5 30 30 42 150 280 095KS3030F08S02
27 30 / 40, With assembly set 2 8 / 10 17.5 22.5 30 39 44 150 280 095KS3040F0810S01
28 30 / 45, With assembly set 2 8 / 10 17.5 25 30 45 45 150 280 095KS3045F0810S02
29 30 / 60, With assembly set 2 8 / 10 17.5 32.5 30 60 49 130 280 095KS3060F0810S01
30 40 / 40, With assembly set 3 10 22.5 22.5 39 39 50 150 280 095KS4040F10S01
31 45 / 45, With assembly set 3 10 25 25 45 45 51 150 280 095KS4545F10S03
32 45 / 60, With assembly set 3 10 25 32.5 45 60 55 130 280 095KS4560F10S01
33 60 / 60, With assembly set 3 10 32.5 32.5 60 60 58 130 280 095KS6060F10S01
Hinge
N
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
Weight (g)
FAmax (N)
FRmax (N)
Article
Документация
Свържете се с доставчика
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components