DIN Female Connector Type C/2

48-pin, vertical, pressfit

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description DIN Female Connector Type C/2
Part Number 254887
Product Description 48-pin, vertical, pressfit
Applications PCB Connectors
Pitch 2.54
No. of Pins 48
Orientation Vertical
Gender Female
Termination Pressfit
Избиране на продукт
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 254887 DIN Female Connector Type C/2 48-pin, vertical, pressfit PCB Connectors 2.54 48 Vertical Female Pressfit
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Документация
Свържете се с доставчика
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG