1

012E - MOBS. - Horizontal toggle clamps - with straight base and anti-release lever, steel or stainless steel

Manufacturer ELESA
Description MOBS.130-PLX
Part Number GG.DS158
Избиране на продукт
Selector Part Number Description a b1 b2 b3 d1 d2 h1 h2 h3 l l1 m1 m2 s Weight g
1 GG.AD094 MOBS.75-NL 20 28 8 5,3 M5 4,5 45,5 24÷25,5 11 39 118 13,5 5÷3,5 - 90
2 GG.AD154 MOBS.130-NL 32 36 10 6,3 M6 5,6 64,5 35÷38 16 56,5 171,5 26 8,8÷5,8 - 200
3 GG.AD292 MOBS.230-NL 37 44 12 8,5 M8 6,6 75,5 42÷44,5 18 65 196 26 9÷6,5 - 320
4 GG.AD392 MOBS.355-NL 58 60 14 10,5 M10 8,6 102 60÷62 22 100 269 41 9,6÷7,5 - 730
5 GG.AD492 MOBS.455-NL 65 70 18 12,5 M12 8,7 120 68÷69,5 26 114 305 41,5 12,5÷11 - 1200
6 GG.DS102 MOBS.75-NLX 20 28 8 5,3 M5 4,5 45,5 24÷25,5 11 39 118 13,5 5÷3,5 - 90
7 GG.DS154 MOBS.130-NLX 32 36 10 6,3 M6 5,6 64,5 35÷38 16 56,5 171,5 26 8,8÷5,8 - 200
8 GG.DS289 MOBS.230-NLX 37 44 12 8,5 M8 6,6 75,5 42÷44,5 18 65 196 26 9÷6,5 - 320
9 GG.AD098 MOBS.75-PL - 28 8 - M5 4,5 45,5 24÷25,5 11 39,5 118,5 13,5 5÷3,5 4 90
10 GG.AD158 MOBS.130-PL - 36 10 - M6 5,6 64,5 35÷38 16 57 172 26 8,8÷5,8 5 200
11 GG.AD296 MOBS.230-PL - 44 12 - M8 6,6 75,5 42÷44,5 18 66 196,5 26 9÷6,5 6 330
12 GG.AD396 MOBS.355-PL - 60 14 - M10 8,6 102 60÷62 22 101 270 41 9,6÷7,5 7 750
13 GG.AD496 MOBS.455-PL - 70 18 - M12 8,7 120 68÷69,5 26 115,5 306,5 41,5 12,5÷11 10 1220
14 GG.DS106 MOBS.75-PLX - 28 8 - M5 4,5 45,5 24÷25,5 11 39,5 118,5 13,5 5÷3,5 4 90
15 GG.DS158 MOBS.130-PLX - 36 10 - M6 5,6 64,5 35÷38 16 57 172 26 8,8÷5,8 5 200
16 GG.DS293 MOBS.230-PLX - 44 12 - M8 6,6 75,5 42÷44,5 18 66 196,5 26 9÷6,5 6 330
Part Number
Description
a
b1
b2
b3
d1
d2
h1
h2
h3
l
l1
m1
m2
s
Weight g
Документация
Свържете се с доставчика
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD