1

012E - MOAS. - Horizontal toggle clamps - with folded base and anti-release lever, steel or stainless steel

Manufacturer ELESA
Description MOAS.130-MLX
Part Number GG.DS152
Избиране на продукт
Selector Part Number Description a b1 b2 b3 d1 d2 h1 h2 h3 l l1 m1 m2 s s1 Weight g
1 GG.AD092 MOAS.75-ML 20 28 26 5,3 M5 4,5 37 20 11 39 118 13,5 16÷19 - 2 90
2 GG.AD152 MOAS.130-ML 32 36 40 6,3 M6 5,6 51 30,5 16 56,5 171,5 26 22,4÷28,4 - 2,5 200
3 GG.AD290 MOAS.230-ML 37 44 44 8,5 M8 6,6 61,5 36,5 18 65 196 26 26÷31,5 - 3 320
4 GG.AD390 MOAS.355-ML 58 60 58 10,5 M10 8,6 83 50 22 100 269 41 38,8÷43 - 3,5 750
5 GG.AD490 MOAS.455-ML 65 70 65 12,5 M12 8,7 99 60 26 114 305 41,5 40÷43 - 4 1200
6 GG.DS100 MOAS.75-MLX 20 28 26 5,3 M5 4,5 37 20 11 39 118 13,5 16÷19 - 2 90
7 GG.DS152 MOAS.130-MLX 32 36 40 6,3 M6 5,6 51 30,5 16 56,5 171,5 26 22,4÷28,4 - 2,5 200
8 GG.DS287 MOAS.230-MLX 37 44 44 8,5 M8 6,6 61,5 36,5 18 65 196 26 26÷31,5 - 3 320
9 GG.AD096 MOAS.75-OL - 28 26 - M5 4,5 37 20 11 39,5 118,5 13,5 16÷19 4 2 90
10 GG.AD156 MOAS.130-OL - 36 40 - M6 5,6 51 30,5 16 57 172 26 22,4÷28,4 5 2,5 200
11 GG.AD294 MOAS.230-OL - 44 44 - M8 6,6 61,5 36,5 18 66 196,5 26 26÷31,5 6 3 330
12 GG.AD394 MOAS.355-OL - 60 58 - M10 8,6 83 50 22 101 270 41 38,8÷43 7 3,5 750
13 GG.AD494 MOAS.455-OL - 70 65 - M12 8,7 99 60 26 115,5 306,5 41,5 40÷43 10 4 1220
14 GG.DS104 MOAS.75-OLX - 28 26 - M5 4,5 37 20 11 39,5 118,5 13,5 16÷19 4 2 90
15 GG.DS156 MOAS.130-OLX - 36 40 - M6 5,6 51 30,5 16 57 172 26 22,4÷28,4 5 2,5 200
16 GG.DS291 MOAS.230-OLX - 44 44 - M8 6,6 61,5 36,5 18 66 196,5 26 26÷31,5 6 3 330
Part Number
Description
a
b1
b2
b3
d1
d2
h1
h2
h3
l
l1
m1
m2
s
s1
Weight g
Документация
Свържете се с доставчика
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD