1

CFA. - Hinges - Technopolymer

Technopolymer Hinge

Manufacturer ELESA
Description Hinge CFA.65 B-M6
Part Number 422211
Manufacturer Part Number CFA.65 B-M6
Избиране на продукт
Selector Part Number Description L B h H SH/CH b1 d d1 d2 d3 d4 d5 d6 f ±0.25 f1 ±0.25 h1 h2 h3 h4 l p Manufacturer Part Number Buy Now Weight g
1 422391 Hinge CFA.40 B-M4 39,5 5 6,5 14 _ 14 3 M4 _ _ _ _ _ 25,1 25 9,5 9,5 _ _ _ _ CFA.40 B-M4 - 23
2 422411 Hinge CFA.40 SH-4 39,5 _ _ 14 1 14 3 _ _ 4,5 8,5 _ _ 25,1 25 9,5 9,5 _ _ _ _ CFA.40 SH-4 - 14
3 422412 Hinge CFA.40 CH-4 39,5 _ _ 14 1 14 3 _ _ 4,5 _ 8,5 _ 25,1 25 9,5 9,5 4,5 _ _ _ CFA.40 CH-4 - 14
4 422416 Hinge CFA.40 TI-SH-4 39,5 _ _ 14 1 14 3 _ _ 4,5 8,5 _ 10 25,1 25 9,5 9,5 _ 1,3 _ _ CFA.40 TI-SH-4 - 14
5 422111 Hinge CFA.49 B-M5 49,5 5 8,5 19 _ 17 4 M5 _ _ _ _ _ 30,5 31 13 11 _ _ _ _ CFA.49 B-M5 - 39
6 422113 Hinge CFA.49 B-M6 49,5 5 8 19 _ 17 4 M6 _ _ _ _ _ 30,5 31 13 11 _ _ _ _ CFA.49 B-M6 - 38
7 422121 Hinge CFA.49 p-M5x14 49,5 _ _ 19 _ 17 4 _ M5 _ _ _ _ 30,5 31 13 11 _ _ 14 5 CFA.49 p-M5x14 - 45
8 422131 Hinge CFA.49 SH-5 49,5 _ _ 19 2 17 4 _ _ 5,5 10 _ _ 30,5 31 13 11 _ _ _ _ CFA.49 SH-5 - 29
9 422132 Hinge CFA.49 CH-5 49,5 _ _ 19 2 17 4 _ _ 5,5 _ 10 _ 30,5 31 13 11 5,5 _ _ _ CFA.49 CH-5 - 29
10 422141 Hinge CFA.49 B-M5-p-M5x14 49,5 5 8,5 19 _ 17 4 M5 M5 _ _ _ _ 30,5 31 13 11 _ _ 14 5 CFA.49 B-M5-p-M5x14 - 42
11 422151 Hinge CFA.49 B-M5-SH-5 49,5 _ 8,5 19 2 17 4 M5 _ 5,5 10 _ _ 30,5 31 13 11 _ _ _ _ CFA.49 B-M5-SH-5 - 34
12 422152 Hinge CFA.49 B-M5-CH-5 49,5 _ 8,5 19 2 17 4 M5 _ 5,5 _ 10 _ 30,5 31 13 11 5,5 _ _ _ CFA.49 B-M5-CH-5 - 34
13 422161 Hinge CFA.49 p-M5x14-SH-5 49,5 _ _ 19 2 17 4 _ M5 5,5 10 _ _ 30,5 31 13 11 _ _ 14 5 CFA.49 p-M5x14-SH-5 - 37
14 422162 Hinge CFA.49 p-M5x14-CH-5 49,5 _ _ 19 2 17 4 _ M5 5,5 _ 10 _ 30,5 31 13 11 5,5 _ 14 5 CFA.49 p-M5x14-CH-5 - 37
15 422136 Hinge CFA.49 TI-SH-5 49,5 _ _ 19 2 17 4 _ _ 5,5 10 _ 11 30,5 31 13 11 _ 1,5 _ _ CFA.49 TI-SH-5 - 29
16 422211 Hinge CFA.65 B-M6 65 5 9 23 _ 24 5 M6 _ _ _ _ _ 40 40 15 13,5 _ _ _ _ CFA.65 B-M6 - 85
17 422221 Hinge CFA.65 p-M6x18 65 _ _ 23 _ 24 5 _ M6 _ _ _ _ 40 40 15 13,5 _ _ 18 5 CFA.65 p-M6x18 - 90
18 422231 Hinge CFA.65 SH-6 65 _ _ 23 3 24 5 _ _ 6,5 12,5 _ _ 40 40 15 13,5 _ _ _ _ CFA.65 SH-6 - 62
19 422232 Hinge CFA.65 CH-6 65 _ _ 23 5 24 5 _ _ 6,5 _ 11 _ 40 40 15 13,5 6,5 _ _ _ CFA.65 CH-6 - 62
20 422241 Hinge CFA.65 B-M6-p-M6x18 65 5 10,5 23 _ 24 5 M6 M6 _ _ _ _ 40 40 15 13,5 _ _ 18 5 CFA.65 B-M6-p-M6x18 - 88
21 422251 Hinge CFA.65 B-M6-SH-6 65 5 10,5 23 3 24 5 M6 _ 6,5 12,5 _ _ 40 40 15 13,5 _ _ _ _ CFA.65 B-M6-SH-6 - 74
22 422252 Hinge CFA.65 B-M6-CH-6 65 5 10,5 23 5 24 5 M6 _ 6,5 _ 11 _ 40 40 15 13,5 6,5 _ _ _ CFA.65 B-M6-CH-6 - 74
23 422261 Hinge CFA.65 p-M6x18-SH-6 65 _ _ 23 3 24 5 _ M6 6,5 12,5 _ _ 40 40 15 13,5 _ _ 18 5 CFA.65 p-M6x18-SH-6 - 76
24 422262 Hinge CFA.65 p-M6x18-CH-6 65 _ _ 23 5 24 5 _ M6 6,5 _ 11 _ 40 40 15 13,5 6,5 _ 18 5 CFA.65 p-M6x18-CH-6 - 76
25 422237 Hinge CFA.65 TI-SH-6 65 _ _ 23 3 24 5 _ _ 6,5 12,5 _ 13 40 40 15 13,5 _ 1,8 _ _ CFA.65 TI-SH-6 - 62
26 422311 Hinge CFA.97 B-M10 96,5 5 15 35 _ 35 8 M10 _ _ _ _ _ 59,5 62,5 23 20,5 _ _ _ _ CFA.97 B-M10 - 306
27 422321 Hinge CFA.97 p-M10x20 96,5 _ _ 35 _ 35 8 _ M10 _ _ _ _ 59,5 62,5 23 20,5 _ _ 20 5 CFA.97 p-M10x20 - 330
28 422331 Hinge CFA.97 SH-10 96,5 _ _ 35 5 35 8 _ _ 10,5 20 _ _ 59,5 62,5 23 20,5 _ _ _ _ CFA.97 SH-10 - 221
29 422332 Hinge CFA.97 CH-10 96,5 _ _ 35 5 35 8 _ _ 10,5 _ 17 _ 59,5 62,5 23 20,5 10,5 _ _ _ CFA.97 CH-10 - 221
30 422341 Hinge CFA.97 B-M10-p-M10x20 96,5 5 15 35 _ 35 8 M10 M10 _ _ _ _ 59,5 62,5 23 20,5 _ _ 20 5 CFA.97 B-M10-p-M10x20 - 318
31 422351 Hinge CFA.97 B-M10-SH-10 96,5 5 15 35 5 35 8 M10 _ 10,5 20 _ _ 59,5 62,5 23 20,5 _ _ _ _ CFA.97 B-M10-SH-10 - 264
32 422352 Hinge CFA.97 B-M10-CH-10 96,5 5 15 35 5 35 8 M10 _ 10,5 _ 17 _ 59,5 62,5 23 20,5 10,5 _ _ _ CFA.97 B-M10-CH-10 - 264
33 422361 Hinge CFA.97 p-M10x20-SH-10 96,5 _ _ 35 5 35 8 _ M10 10,5 20 _ _ 59,5 62,5 23 20,5 _ _ 20 5 CFA.97 p-M10x20-SH-10 - 276
34 422362 Hinge CFA.97 p-M10x20-CH-10 96,5 _ _ 35 5 35 8 _ M10 10,5 _ 17 _ 59,5 62,5 23 20,5 10,5 _ 20 5 CFA.97 p-M10x20-CH-10 - 276
35 422411-C33 Hinge CFA.40 SH-4-C33 39,5 _ _ 14 1 14 3 _ _ 4,5 8,5 _ _ 25,1 25 9,5 9,5 _ _ _ _ CFA.40 SH-4-C33 - 14
36 422131-C33 Hinge CFA.49 SH-5-C33 49,5 _ _ 19 2 17 4 _ _ 5,5 10 _ _ 30,5 31 13 11 _ _ _ _ CFA.49 SH-5-C33 - 29
37 422231-C33 Hinge CFA.65 SH-6-C33 65 _ _ 23 3 24 5 _ _ 6,5 12,5 _ _ 40 40 15 13,5 _ _ _ _ CFA.65 SH-6-C33 - 62
38 422331-C33 Hinge CFA.97 SH-10-C33 96,5 _ _ 35 5 35 8 _ _ 10,5 20 _ _ 59,5 62,5 23 20,5 _ _ _ _ CFA.97 SH-10-C33 - 221
Part Number
Description
L
B
h
H
SH/CH
b1
d
d1
d2
d3
d4
d5
d6
f ±0.25
f1 ±0.25
h1
h2
h3
h4
l
p
Manufacturer Part Number
Buy Now
Weight g
Описание на продукта

Main specifications

Material
High-resilience polyamide based (PA) technopolymer, black colour, matte finish. Grey RAL 7040 (C33) only for CFA-SH execution.

Rotating pin
AISI 303 stainless steel.

Standard executions

  • CFA-B: nickel-plated brass bosses with threaded hole.
  • CFA-p: nickel-plated steel threaded studs.
  • CFA-SH: pass-through holes for countersunk head screws.
  • CFA-TI-SH: pass-through holes for countersunk head screws and rear housing to accommodate the head of threaded inserts.
  • CFA-CH: pass-through holes for cylindrical head screws.
  • CFA-B-p: nickel-plated brass bosses with threaded hole and nickel-plated steel threaded studs.
  • CFA-B-SH: nickel-plated brass bosses with threaded hole and pass-through holes for countersunk head screws.
  • CFA-B-CH: nickel-plated brass bosses with threaded hole and pass-through holes for cylindrical head screws.
  • CFA-p-SH: nickel-plated steel threaded studs pass-through holes for countersunk head screws.
  • CFA-p-CH: nickel-plated steel threaded studs and pass-through holes for cylindrical head screws.

General information

Rotation angle (approximate value)
Max 215° (-35° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

Документация
Свържете се с доставчика
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD