12*12*8mm direct plug-in switch/vertical plug-in 2pin/mini direct push switch/micro vertical switch/plug-in switch/small forward push switch/reset button switch/side push switch/tact switch

Manufacturer Dongguan ALPSR Electronic
describe XB-TS-1212-D-S-1
Manufacturer part number XB-TS-1212-D-S-1
product type tactile switch
Rated current 0.5A
Rated voltage 12V DC
Operating temperature -20℃~+70℃
structural function Instantaneous
Installation method Vertical plug-in
wire bonding pins 2pin
Service life 10000 times
Operation strength 250gf
certified product ROHS
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Свържете се с доставчика

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map