Cross recessed pan head wood screws - Type H

Standard DIN 7996
Description Wood screw DIN 7996 - 4.5 x 16 - St - H
Part number DIN 7996 H - d 4.5 x l 16 - St
Material Steel
Избиране на продукт
Selector Thread size (mm) Pitch (mm) Length (mm) Head height (mm)
1 2.5 1.1 10 1.7
2 2.5 1.1 12 1.7
3 2.5 1.1 16 1.7
4 2.5 1.1 20 1.7
5 2.5 1.1 25 1.7
6 2.5 1.1 30 1.7
7 3 1.35 10 2.1
8 3 1.35 12 2.1
9 3 1.35 16 2.1
10 3 1.35 20 2.1
11 3 1.35 25 2.1
12 3 1.35 30 2.1
13 3 1.35 35 2.1
14 3 1.35 40 2.1
15 3.5 1.6 10 2.4
16 3.5 1.6 12 2.4
17 3.5 1.6 16 2.4
18 3.5 1.6 20 2.4
19 3.5 1.6 25 2.4
20 3.5 1.6 30 2.4
21 3.5 1.6 35 2.4
22 3.5 1.6 40 2.4
23 3.5 1.6 45 2.4
24 4 1.8 12 2.8
25 4 1.8 16 2.8
26 4 1.8 20 2.8
27 4 1.8 25 2.8
28 4 1.8 30 2.8
29 4 1.8 35 2.8
30 4 1.8 40 2.8
31 4 1.8 45 2.8
32 4 1.8 50 2.8
33 4.5 2 16 3.1
34 4.5 2 20 3.1
35 4.5 2 25 3.1
36 4.5 2 30 3.1
37 4.5 2 35 3.1
38 4.5 2 40 3.1
39 4.5 2 45 3.1
40 4.5 2 50 3.1
41 4.5 2 60 3.1
42 5 2.2 16 3.5
43 5 2.2 20 3.5
44 5 2.2 25 3.5
45 5 2.2 30 3.5
46 5 2.2 35 3.5
47 5 2.2 40 3.5
48 5 2.2 45 3.5
49 5 2.2 50 3.5
50 5 2.2 60 3.5
51 5 2.2 70 3.5
52 5 2.2 80 3.5
53 6 2.6 40 4.2
54 6 2.6 45 4.2
55 6 2.6 50 4.2
56 6 2.6 60 4.2
57 6 2.6 70 4.2
58 6 2.6 80 4.2
Thread size (mm)
Pitch (mm)
Length (mm)
Head height (mm)
Документация