Crosby

S-255 Spool

Manufacturer CROSBY
Description S-255 Spool for a working load limit = 20-1/2 t
Part number 1020939
Избиране на продукт
Selector Working Load Limit (t) S-255 Stock No. Weight Each (kg) A (mm) B (mm) C (mm) D (mm)
1 3-1/4 1020903 0.15 31.8 20.6 19.1 4.85
2 6-1/2 1020912 0.26 38.1 23.9 25.4 6.35
3 8-3/4 1020921 0.4 44.5 26.7 30.2 7.85
4 12-1/2 1020930 0.66 51 33.3 38.1 9.65
6 35 1020948 1.09 82.5 54 57 12.7
5 20-1/2 1020939 1.27 63.5 41.4 47.8 11.2
7 50 1020957 1.84 95.5 60.5 70 15.7
Working Load Limit (t)
S-255 Stock No.
Weight Each (kg)
A (mm)
B (mm)
C (mm)
D (mm)
Свържете се с доставчика
Crosby Fabricant de composants pour la manutention
Crosby Europe France SARL